Linear Actuator Attachment for Easy Stepper Motor Assembly
The Mounting Adapter for Linear Actuators is a linear actuator attachment for use with stepper motors.
This product consists of a lead screw and plastic nut and can be easily assembled without the need for a coupling. It saves space and reduces design time compared to a custom-built mechanism.
Self-Locking Force* Max. 100 N (Frame Size: 42 mm Lead: 2 mm) Capable of Load Holding
The mechanism has a self-locking capability, making it suitable for load holding applications, such as preventing a load from dropping or moving due to its own weight.
*The phenomenon in which a screw shaft becomes immobile due to friction caused by moving the nut externally is called self-locking.


Advantages
- Reduced Heat Generation: By holding the load in the non-excitation state, heat generation is reduced through shorter excitation times
- Cost Reduction: Electromagnetic brake for load holding can be reduced (for lead of 2 mm)