Engineering Notes

OVR Series: A Family of Easy-to-Use Small Industrial Robots

Written by Johann Tang | Nov 30, 2024, 5:30:00 PM

Interested in compact industrial robots to transfer small parts but not sure where to start?  Learn how Oriental Motor's compact and easy-to-use small industrial robots, robot controllers, and software can help simplify robotic automation.

Topics Covered:

  • Hit the Easy Button for Robots
  • What Types of Robots are Included in the OVR Series?
    • Articulated Robots
    • SCARA Robots
    • Cartesian Robots
  • Robot Control and Programming
  • Try Out Our New Test Tools
  • OVR Series Robots in Action
  • Final Thoughts

Building a robot is not easy.  It involves designing, selecting, assembling, integrating, programming, and testing various components and making sure they work in synchronization with other axes to perform specific tasks.  It is much easier said than done.  There are also many mechanical, control, precision, and safety parameters to consider.

Mechanical Considerations:

  • Must be rigid for precision but light for speed
  • Complex joint design with minimal backlash
  • Thermal expansion affects accuracy

Control Considerations:

  • Real-time processing (millisecond responses)
  • Complex mathematics for multi-axis motion control and coordinate transformation
  • Must account for inertia, gravity, and friction

Precision Considerations:

  • Repeatability (±0.01~0.05 mm typically)
  • Maintain accuracy under varying loads/speeds
  • Requires high-quality sensors and feedback

Safety Considerations:

  • Emergency stops and collision detection
  • Speed/force limits
  • ISO compliance

All selected components, such as motors, gearheads, actuators, drivers, and even couplings, must meet the required specifications.  Each type of robot also has its own unique challenges.  For example, SCARA robots need selective compliance, Cartesian robots need precise linear motion, and articulated robots need complex joint coordination.  For basic information on how to build an articulated robot, please refer to this article: How Easy Is It to Build a Robot?

Is there an easier way?

 

Hit the Easy Button for Robots 

More often than not, it's easier to buy a robot.  However, some industrial robots are expensive and require constant support from the manufacturer, which can remain expensive through the life of the robot.  For engineering teams that don't necessarily have the resources or team size to build robots in-house but are interested in adding robotic automation, Oriental Motor has released a line of easy-to-use, compact industrial robots designed to transfer small parts.

 

 
All the moving axes utilize motors, linear/rotary actuators, and mini drivers from the AlphaSTEP AZ Series Hybrid Step-Servo Product Family.  With its patented mechanical absolute encoder technology, absolute position control can be achieved without a backup battery, such as in the case of optical absolute encoders.

To help simplify the programming of these types of robots, we have also released MRCU Integrated Robot Controllers, which combine the powerful MRC01 Robot Controller and up to 8 AZ Series mini drivers in a small box.   This means that up to 8 motion axes, including end-effectors, can be controlled by these integrated robot controllers.  The drivers, cables, and the Robot Controller are pre-assembled, which means that all users have to do is connect the motors, actuators, or end-effectors.

 

What Types of Robots are Included in the OVR Series?

The OVR Series lineup includes 3 types of compact industrial robots that can provide a cost-effective alternative to similar industrial robots in the market.  Customers can select from a 4, 5, or 6-axis Vertically Articulated robot, a 3-axis SCARA robot, or a 3-axis Cartesian robot and combine it with an end-effector, such as our 2 or 3-finger gripper. 

The entire robot, as well as its drivers and controllers, can be powered by a single DC power supply, which means that these robots can easily be mobile as well.  By using modular, standard components instead of custom components, these small robots can help reduce costs, shorten lead times, and simplify maintenance.

 

Articulated Robot  SCARA Robot Cartesian Robot
  • 4, 5, or 6 axis
  • Compact and lightweight
  • Can be combined with an electric linear slide for horizontal travel (5/6-axis)
  • Transportable mass: 1~5 kg
  • 3-axis
  • Fits in tighter spaces 
  • Lightweight and flat, low-profile design (7.6 kg and 137 mm height)
  • Transportable mass: 3~10 kg
  • 3-axis
  • 3 linear slides pre-assembled
  • Moving range 300 mm × 300 mm × 100 mm (X-Y-Z)
  • Transportable mass: 2.5 kg

 

For the end-effector (wrist rotation) on the vertically articulated robots, a Robot Flange Adapter that conforms to ISO 9409-1-31.5-4-M5 standard is available to mount our EH Series compact gripper.  If another manufacturer's end-effector is preferred, adapter plates can be purchased from other manufacturers.  For the SCARA and cartesian robots, a custom adapter plate can be made.

 

 

Vertically Articulated Robots

Application: capable of approaching and picking parts from multiple directions.

These vertically articulated robots are our best sellers in Japan.  There are 3 models available with different movable ranges (4-axis, 5-axis, and 6-axis).  The 4-axis articulated robot features the highest load capacity at 5 kg.  The 6-axis articulated robot offers the most degrees of freedom and can approach the load from more angles.  A DGII Series Hollow Rotary Actuator with a cross roller bearing is used at the base of the SCARA robot to handle high moment loads.

 

# of Axes 4-Axis 5-Axis 6-Axis  
Design  
Feature

Parallel link mechanism

Compact and lightweight

Approach the load from various angles

 
Maximum Reach (Horizontal)

480/680/880 mm

350 mm

480 mm

 
Transportable Mass 5 kg 1 kg 1 kg  

 

Here's what the 6-axis vertically articulated robot looks like.  We also break down its motion axes and control components.

 

Components of a 6-Axis Vertically Articulated Robot

Robot Model: OVR6048K1-V

Axis 1: DGII Series Hollow Rotary Actuator

Axis 2~6: AZ Series Hybrid Step-Servo Motors

Axis 7?  Connect your own end-effector or EH Series Gripper

(Shown: 3-finger type gripper)

 

Various end-effectors can be used to pick up parts at the end of the arm (7th axis).  The above example shows a 7-axis robot controller that also includes a driver for an EH Series gripper.  For light loads (up to 5 kg), these articulated robots can serve as cost-effective alternatives to other small robots in the market.  The 5-axis and 6-axis articulated robots can also be combined with an electric linear actuator or a mobile robot to expand its reach.

 

Horizontally Articulated (SCARA) Robots

Application: capable of moving parts in and out of narrow spaces.

The flat, low-profile design of the 3-axis horizontally articulated (SCARA) robot makes it possible to move parts in and out of tight and narrow spaces.  Furthermore, the newer Full 360° Type SCARA robots feature a higher load capacity at 10 kg, up to 700 mm reach, and is capable of omnidirectional motion for up to 37% reduction in positioning time.  A DGII Series Hollow Rotary Actuator with a cross roller bearing is used at the base of the SCARA robot to handle high moment loads.

 

# of Axes 3-Axis
Design
Feature

Low-profile design

Maximum Reach (Horizontal)

410 mm

Transportable Mass 3 kg

 

The vertical height of the standard OVR Series SCARA robot is only 137 mm.

 

 

For the Full 360° Type OVR Series SCARA robots, the vertical height of the end-effector axis is only 63 mm.

 

 

Here's the breakdown of the motion axes and control components of the standard SCARA robot.

 

Components of a 3-Axis SCARA Robot (Standard Type)

Robot Model: OVR3041K3-H

Axis 1: DGII Series Hollow Rotary Actuator

Axis 2: AZ Series Hybrid Step-Servo Motors

Axis 3:  DGII Series Hollow Rotary Actuator

Axis 4?  Connect your own end-effector or EH Series Gripper

(Shown: 2-finger type gripper)

 

Various end-effectors can be used to pick up parts at the end of the arm (4th axis), including our 2 and 3-finger type EH Series compact grippers.  If you need a low-profile SCARA robot to pick up small parts in a narrow space, this robot can be your answer.  This SCARA robot can also be combined with an electric linear actuator or a mobile robot to expand its reach.

 

Cartesian Robots

Application: approaching and moving parts in fixed cartesian XYZ coordinates.

This 3-axis cartesian robot is delivered pre-assembled with 3 linear slides and brackets.  Up to 300 mm strokes in the X and Y direction is available.  For the Z-axis, only up to 100 mm stroke is available.

 

Type L Type R Type  
Design  
Feature

Easy to control

 
Maximum Reach (Horizontal)

300 (X) x 300 (Y) x 100 mm (Z)

 
Transportable Mass 2.5 kg  

 

Here's the breakdown of the motion axes and control components of an OVR Series SCARA robot.

 

Components of a 3-Axis Cartesian Robot

Robot Model: OVR3AR030030Z10K-C

Axis 1~3: EZS Series Motorized Slide Actuators

Axis 4?  Connect your own end-effector

(Shown: EH Series 2-Finger Type Compact Gripper)

 

On the vertical Z-axis, various end-effectors can be installed on the moving table to pick up parts, including our EH Series 2 and 3-finger type compact grippers.

 

Robot Control and Programming

With the MRC01 Robot Controller and MRC Studio software, up to 8 axes of SCARA, cartesian, and articulated robot motion axes (including up to 2 end-effector axes) can be easily programmed even without prior programming experience.  An MRC01 Robot Controller can be configured for 59 different types of robots and store up to 64 programs with 128 commands each.  

  • Motion Commands: Point-to-Point, Linear, Circle (with helical interpolation), Arch
  • Control Commands: Stand by (Time), Stand by (Signal), Loop, and Signal output 

For users who are looking for an all-in-one robot controller, an MRCU Series Robot Controller combines an MRC01 Robot Controller with up to 8 AZ Series AZD-KR2D DC-input mini drivers in a compact box, so all you have to do is connect the cables externally.

 

MRCU Multi-Axis Robot Controller

 

With its intuitive interface, the MRC Studio programming software can be downloaded to program these small robots.  No programming experience is necessary to use the software.

 

Easy Setup

Just select the type of OVR Series robot to begin setting up the stored data inside the Robot Controller. 

In addition, the MRC01 Robot Controller or any MRCU Series Integrated Robot Controller can communicate to a host controller via EtherNetIP for data setting, I/O commands, or monitoring.

  

No Ladder Logic

Just drag and drop the required commands, including target positions and speed settings.  No ladder logic experience (or any programming experience) is necessary.

 

In addition, all of our robot controllers can communicate with the host controller (PLC/IPC) via EtherNetIP for data setting or monitoring.

 

 

The following illustrations are system configuration examples for different OVR Series robots with various robot controllers and other existing equipment, such as a PLC/IPC.

 

 

 

 OVR Series Cartesian Robots use the MRC01-C Cartesian Robot Controller, which is a simplified version of the MRC01 Robot Controller specifically for linear motion.  The MRC01 will also work, but the simpler MRC01-C is offered at a lower price point.  A AZD-KD driver or AZD-KR2D mini driver is required for each axis.

 

 

Try Out Our New Test Tools

MRC Simulator Software

A trial version of the software can be downloaded for testing.

MRC Reality (Augmented Reality)

Use the AR/MR robot function to visualize, simulate, or teach.

 

OVR Series Robots in Action

Oriental Motor is 100% confident in the reliability and performance of our motors and uses these robots in our own factories.

SCARA Robot in Sensor Assembly Line  Articulated Robot Applying Grease to Ball Screws

 

Final Thoughts

Robots require a significant upfront investment before ROI kicks in.  According to Perplexity, the starting price of a 6-axis vertically articulated robot capable of handling parts up to 5 kg in the United States can be from as low as $15,000 to as high as $25,000, then the cost of the end-effector, controllers, cables, safety devices, advanced features, integration, programming, support, and training is added to the total cost.  The OVR Series small industrial robots can be self-maintained are great alternatives for users looking for more compact and cost-effective options other than those provided by bigger brands.

As always, you can contact an Oriental Motor sales engineer or technical support engineer for a full product introduction or to answer any questions.  Our robot support team is prepared to answer questions and has the ability to demonstrate specific motion sequences for proof-of-concept in our robot support lab.