Engineering Notes by Oriental Motor

Welcome to Oriental Motor's "Engineering Notes" Blog:

Products and technology are only valuable when coupled with skilled people and services to support them. ORIENTAL MOTOR U.S.A. CORP. has dedicated over 33 years to establishing a service and support system to better serve customers. It is our goal to provide the best product and service from the design phase, through the sale and beyond.

Our blog will feature:

  • Introductions to New Products and Technology
  • Application Examples, Improvements and Problem Solving
  • Tips and Recommendations for Motor Selection, Installation and Use

Shorten Design Cycles for AGV/AMR Applications With Built-in Features

Posted by Johann Tang on Dec 15, 2018 12:00:00 PM

In the market of electric motors, there are products designed for general purpose applications, and there are motors designed for specialized applications, such as automated guided vehicles (AGVs) or autonomous mobile robots (AMRs).  While standard, general purpose motors work for most applications such as factory automation, sometimes, it may help shorten your design cycle by going with a motor system that already offers the features that you are planning to implement into your design.  In this post, we will summarize some of these features.

Read More

Topics: Increase Stop Accuracy, Closed-Loop Operation, Speed Regulation, Improve Design, Reducing Footprint, Gear motor, Gearhead, Brushless motors, Brushless DC motors, AGV, AMR, Robotics, Flat Hollow Shaft Gearhead

MOTOR CHALLENGE 5: Choosing the Right Type of Stepper Motor for Your Application

Posted by Johann Tang on Nov 12, 2018 8:30:00 AM

Stepper motors are popular for their ability to position accurately as well as their ease of use.  Both the amount of rotation and the speed are controlled easily with the same digital square wave pulse signal.  Unlike servo motors, stepper motors do not need an encoder to operate.  Example applications of stepper motors are CNC machines, index tables, robotics, scanners, and more recently, 3D printers.

Read More

Topics: Stepper Motors, Motor Selection, Position Control, 2-Phase, 5-Phase, Electromagnetic Brake, Encoder, High Resolution, Gearhead, Indexing Operation, Reciprocating Motion, Reducing Vibration

MOTOR CHALLENGE 1: Minimize Machine Footprint with Right-Angle Gear Motors

Posted by Johann Tang on Oct 1, 2018 8:31:15 AM

Parallel shaft gear motors are the standard configuration in the industry.  However, right angle gear motors are gaining popularity for its ability to minimize the footprint of a machine, such as a conveyor.  Another factor that should be considered is the type of gears used in the gearhead.  While worm gear technology is popular, its gear efficiency can vary from 50~90% depending on gear ratio.  On the other hand, hypoid gear technology keeps its efficiency at 80~95% regardless of gear ratio.  Higher gear efficiency allows more torque to be transferred from the motor to the load shaft, and sometimes allows even smaller motors to be used.

Read More

Topics: Brushless motors, AC Motors, Gearhead, Gear motor, Conveyor, Efficiency, Belt, Coupling, Mounting, Gearbox, Motor, Reducing Footprint, Increase Torque, Speed Synchronization, Reducing Labor, Helical Gear, Spur Gear, Worm Gear, Hypoid Gear, Easier Installation, Reduce Parts, Right-Angle Shaft, Parallel shaft, Improve Design

Get Updates