Engineering Notes by Oriental Motor

Welcome to Oriental Motor's "Engineering Notes" Blog:

Products and technology are only valuable when coupled with skilled people and services to support them. ORIENTAL MOTOR U.S.A. CORP. has dedicated over 33 years to establishing a service and support system to better serve customers. It is our goal to provide the best product and service from the design phase, through the sale and beyond.

Our blog will feature:

  • Introductions to New Products and Technology
  • Application Examples, Improvements and Problem Solving
  • Tips and Recommendations for Motor Selection, Installation and Use

Minimize Machine Footprint with Right Angle Gear Motors (VIDEO)

Posted by Johann Tang on Oct 1, 2018 8:31:15 AM

Parallel shaft gear motors are the standard configuration in the industry.  However, right angle gear motors are gaining popularity for its ability to minimize the footprint of a machine, such as a conveyor.  Another factor that should be considered is the type of gears used in the gearhead.  While worm gear technology is popular, its gear efficiency can vary from 50~90% depending on gear ratio.  On the other hand, hypoid gear technology keeps its efficiency at 80~95% regardless of gear ratio.  Higher gear efficiency allows more torque to be transferred from the motor to the load shaft, and sometimes allows even smaller motors to be used.

Read More

Topics: Brushless motors, AC Motors, Gear motor, Conveyor, Hypoid Gear, Right Angle Shaft Gearhead, Worm Gear, Spur Gear, Helical Gear, Parallel Shaft Gearhead, BMU Series, VIDEOS

Get Updates