Engineering Notes by Oriental Motor

Welcome to Oriental Motor's "Engineering Notes" Blog:

Products and technology are only valuable when coupled with skilled people and services to support them. ORIENTAL MOTOR U.S.A. CORP. has dedicated over 33 years to establishing a service and support system to better serve customers. It is our goal to provide the best product and service from the design phase, through the sale and beyond.

Our blog will feature:

  • Introductions to New Products and Technology
  • Application Examples, Improvements and Problem Solving
  • Tips and Recommendations for Motor Selection, Installation and Use

MOTOR CHALLENGE 3: Synchronizing Speeds of Two Motors

Posted by Johann Tang on Oct 15, 2018 9:00:00 AM

There are a variety of ways to synchronize the speed of multiple motors.  In this blog post, we will explain another advantage of using brushless motors systems, which is its ability to set speeds accurately and be able to synchronize speeds on multiple axes easily .  Brushless motors utilize built-in hall-effect sensors to regulate speed.  Even if the load, input voltage, or temperature fluctuates, the speed regulation will always be under +/-0.2% or better.

Read More

Topics: Speed Synchronization, Conveyor, Improve Performance, Higher Efficiency, Speed Regulation, Feedback Control, Digital Data Setting, Hall-Effect Sensors, Labeling, Quick Setup, AC Motors, Brushless motors, IP66, Parallel shaft, Right-Angle Shaft, Improve Design, Reducing Footprint, Reducing Mass

Get Updates