Engineering Notes by Oriental Motor

Welcome to Oriental Motor's "Engineering Notes" Blog:

Products and technology are only valuable when coupled with skilled people and services to support them. ORIENTAL MOTOR U.S.A. CORP. has dedicated over 33 years to establishing a service and support system to better serve customers. It is our goal to provide the best product and service from the design phase, through the sale and beyond.

Our blog will feature:

  • Introductions to New Products and Technology
  • Application Examples, Improvements and Problem Solving
  • Tips and Recommendations for Motor Selection, Installation and Use

Choosing the Right Type of Stepper Motor for Your Application (VIDEOS)

Posted by Johann Tang on Nov 12, 2018 8:30:00 AM

Stepper motors are popular for their ability to position accurately as well as their ease of use.  Both the amount of rotation and the speed are controlled easily with the same digital square wave pulse signal.  Unlike servo motors, stepper motors do not need an encoder to operate.  Example applications of stepper motors are CNC machines, index tables, robotics, scanners, and more recently, 3D printers.

Read More

Topics: Stepper Motors, Motor Selection, Position Control, High Resolution, Indexing Operation, Reciprocating Motion, PKP Series, 2-Phase, 5-Phase, Closed-Loop Feedback Control, Electromagnetic Brake, Gear motor, VIDEOS

Smart System Performs Reciprocating Motion & Force Sensing Without a PLC or External Sensors (VIDEO)

Posted by Johann Tang on Oct 30, 2018 1:38:20 PM

Automation is great for repetitive tasks, such as test fixtures for a process that has to repeated.  In this post, we will explain how to perform a reciprocating motion (back and forth cycles) with a product that does not require a PLC or external presence sensors, which can help speed up design cycles.

Read More

Topics: Position Control, Push Motion, MEXE02 Software, Linear Motion, Reciprocating Motion, EAC Series, AZ Series, Alphastep Hybrid Control, Data Setting, Event Trigger, VIDEOS, Linear & Rotary Actuators

Get Updates