Engineering Notes by Oriental Motor

Welcome to Oriental Motor's "Engineering Notes" Blog:

Products and technology are only valuable when coupled with skilled people and services to support them. ORIENTAL MOTOR U.S.A. CORP. has dedicated over 33 years to establishing a service and support system to better serve customers. It is our goal to provide the best product and service from the design phase, through the sale and beyond.

Our blog will feature:

  • Introductions to New Products and Technology
  • Application Examples, Improvements and Problem Solving
  • Tips and Recommendations for Motor Selection, Installation and Use

Understanding Stepper Motor Vibration

Posted by Johann Tang on Sep 30, 2019 8:33:27 PM

Stepper motors vibrate.  It's what they do.

Read More

Topics: Stepper Motors, Stepper Motor Drivers, Vibration Control, Smooth Drive, Motor Sizing, VIDEOS, Gearheads

Improve Stepper Motor Performance Further with Advanced Driver Features (VIDEO)

Posted by Johann Tang on Dec 1, 2018 12:00:00 PM

There are many stepper motor manufacturers in the market place, but there are even more driver manufacturers.  The crowded market place provides many standard product options for customers to build their motion control system just the way they like it. 

However, if the best possible performance is desired, it would be difficult to beat a tested combination of a specific motor and driver from the same manufacturer.  By combining R&D knowledge from both motors and drivers, unique product features can be developed to improve the performance further.  

In this post, we will discuss 3 main advantages of using a CVD driver with a PKP Series stepper motor.  There's also a video at the bottom of this post that summarizes the features.

Read More

Topics: Stepper Motors, Stepper Motor Drivers, Vibration Control, Smooth Drive, VIDEOS