Engineering Notes by Oriental Motor

Welcome to Oriental Motor's "Engineering Notes" Blog:

Products and technology are only valuable when coupled with skilled people and services to support them. ORIENTAL MOTOR U.S.A. CORP. has dedicated over 33 years to establishing a service and support system to better serve customers. It is our goal to provide the best product and service from the design phase, through the sale and beyond.

Our blog will feature:

  • Introductions to New Products and Technology
  • Application Examples, Improvements and Problem Solving
  • Tips and Recommendations for Motor Selection, Installation and Use

Torque Limit Application Example - Bottle Capping with BLDC Motors (VIDEO)

Posted by Johann Tang on Feb 15, 2019 1:00:00 PM

For applications where torque needs to be limited, an external mechanical torque limiter is typically required in addition to the motor system.  When the torque exceeds the limit, the torque limiter will either decouple the load or limit the torque by slipping.  An electric motor system's built-in torque limit function can simplify machine designs by eliminating this extra component.

Read More

Topics: Torque Limit, BLE2 Series, Brushless motors, Capping, VIDEOS, Speed Control, Closed-Loop Feedback Control, Gear motor

Improve Gripping Operation with Multiple Torque Limit Settings (VIDEO)

Posted by Johann Tang on Jan 15, 2019 1:00:00 PM

Robotic grippers are typically used to grip parts for transport.  The driving force behind a gripper can be pneumatic, hydraulic, or electric.  Which type is best for gripping?

Read More

Topics: VIDEOS, Brushless motors, BLE2 Series, Gripper, Torque Limit, Robotics, Closed-Loop Feedback Control, Digital Data Setting

Get Updates