---
title: 10 Advantages of Gear Motors
description: Oriental Motor offers many pre-assembled geared motors for quality, consistency, and reliability.   In addition, gearheads from our industry partners increase the torque range of our motors further to accommodate more applications.  Here are some advantages of geared motors.
image: https://blog.orientalmotor.com/hubfs/image-178.png
---

[![Oriental Motor U.S.A. Corp.](https://blog.orientalmotor.com/hs-fs/hubfs/OM-logo-200px.jpg?width=200&height=47&name=OM-logo-200px.jpg)](https://www.orientalmotor.com/index.html)

- <https://blog.orientalmotor.com>
- [Products](https://www.orientalmotor.com/products/index.html)
- [Motor Sizing](https://www.orientalmotor.com/motor-sizing/index.html)
- [Technology](https://www.orientalmotor.com/technology/index.html)
- [FAQ](https://faq.orientalmotor.com/)
- [Contact Us](https://www.orientalmotor.com/contact/index.html)

- [Stepper Motors](https://www.orientalmotor.com/stepper-motors/index.html)
- [Servo Motors](https://www.orientalmotor.com/servo-motors/index.html)
- [Industrial Robots](https://www.orientalmotor.com/industrial-robots/index.html)
- [AC Motors & Gear Motors](https://www.orientalmotor.com/ac-motors-gear-motors/index.html)
- [Brushless DC Motors](https://www.orientalmotor.com/brushless-dc-motors-gear-motors/index.html)
- [Linear Actuators](https://www.orientalmotor.com/linear-actuators/index.html)
- [Rotary Actuators](https://www.orientalmotor.com/rotary-actuators/index.html)
- [Network Products](https://www.orientalmotor.com/network-products/index.html)
- [Cooling Fans](https://www.orientalmotor.com/cooling-fans/index.html)
- [Encoders](https://www.orientalmotor.com/encoders-sensors/index.html)

Engineering Notes

## Engineering Notes by Oriental Motor

# [10 Advantages of Gear Motors](https://blog.orientalmotor.com/10-advantages-of-geared-motors)

 \[fa icon="calendar"\] Originally posted on Mar 29, 2024, 8:48:38 PM   
Last updated on February 3, 2026 / by [Johann Tang](https://blog.orientalmotor.com/author/johann-tang)

![Johann Tang](https://app.hubspot.com/settings/avatar/8cc777610596a2b2230de2963e906c0b)

- [Tweet](https://twitter.com/share)

By adding a gearhead to a motor, a motor becomes a gear motor, and its torque is multiplied by its gear ratio and gear efficiency.  However, beyond increasing torque, there are many other advantages to using gear motors.

![Motor and gearhead assembly](https://blog.orientalmotor.com/hs-fs/hubfs/image-190.png?width=374&name=image-190.png)

 

| **Why use geared motors?** - **High Torque Output** - **Speed Reduction** - **High Resolution** - **Drive Large Inertial Loads** - **Shorter Positioning Time** - **Downsize** - **Improved Damping Characteristics** - **Increased Axial and Radial Load** - **Increased Rigidity** - **Surface Installation of Load** |
| --- |

 

**✅High Torque Output**

When a geared motor is used, the motor's torque is multiplied by the gear ratio and gear efficiency.  A geared motor will output more running and holding torque than an ungeared, standard motor.  Along with higher torque output and strengthened rigidity, many related benefits can be realized as I will discuss below.  It all starts with torque.

 

***Geared motor torque  =  motor torque  x  gear ratio  x  gear efficiency***

 

Here we show a chart that depicts the relationship between torque and gear ratio.   As gear ratio increases, so does torque.  For most gearheads, there is a limit on maximum permissible torque, so the line flattens out when a certain gear ratio is exceeded.

 

![AC gear motor torque chart by gear ratio](https://blog.orientalmotor.com/hs-fs/hubfs/image-197.png?width=361&name=image-197.png)

 

For certain gearheads, such as hypoid or FR hollow shaft flat type, there is no limit on permissible torque, so the line doesn't flatten out.

 

| **Hypoid Geared Motor** | **FR Hollow Shaft Flat Geared Motor** |
| --- | --- |
| ![Torque comparison: parallel shaft vs right angle hollow shaft geared motor](https://blog.orientalmotor.com/hubfs/image-199.png) | ![Torque comparison: Hollow shaft flat gearhead vs parallel shaft gearhead](https://blog.orientalmotor.com/hubfs/image-198.png) |

 

| **TIP: Gears for Different Types of Motors** |
| --- |
| Gear efficiency differs by gear design.  Different types of gears are designed for different motors that are used in different scenarios.  For example, worm gears and hypoid gears are typically offered with AC motors and brushless motors that are designed for constant speed or variable speed operation.  Backlash isn't an issue for these motors.  However, since stepper motors and servo motors have to handle dynamic loads and quick stops with high precision, they use highly efficient planetary or harmonic gears with low backlash.  A hybrid gearhead (harmonic-planetary) is also available, which combines features from both harmonic and planetary gear designs and presents an alternative between harmonic and planetary gears. |

 

Torque ranges of different types of motors are listed by frame size.  This chart below is shown on every product overview page under the "Product Lineup" tab.  As you can see, for a 30 W brushless motor, the rated torque is only 13.6 oz-in.  However, the torque can increase up to 53 lb-in with a 200:1 parallel shaft gearhead.

 

**Example: BLE2 Series Brushless Motors Torque Range Chart (Website)**

![BLE2 Series product overview](https://blog.orientalmotor.com/hubfs/image-193.png)

 

**✅Speed Reduction**

Gearheads are also referred to as "speed reducers".  Gear ratios are sometimes referred to as "speed reduction ratios".   While speed controllers take care of speed reduction nowadays, gearheads were used to reduce the speed of a motor in the ancient past.  When a geared motor is used, the motor's speed is divided by the gear ratio.  For example, an 1800 RPM AC synchronous motor with a 5:1 gearhead will run at 360 RPM.

 

***Speed of gearhead shaft  =  motor shaft RPM  /  gear ratio***

 

| **TIP: About Gear Ratios** |
| --- |
| A gear ratio can be the ratio between the speeds, circumference, or teeth of 2 gears.  It typically describes the ratio between the motor shaft and the gearhead shaft, or it can be used to explain relationships between gears inside the gearhead.  For example, a gearhead that has a 3:1 gear ratio means there is a speed reduction ratio of 3:1 between the speeds of the motor shaft and the gearhead shaft.  However, inside the gearhead, there may be multiple stages of gears.  Individual gear ratios are multiplied to determine the final gear ratio. ![Machine Design 101: Gear Ratios](https://inteng-storage.s3.amazonaws.com/img/iea/ZKwJAPWK6M/sizes/gears-1236578-1280_resize_md.jpg) Image credit: Interesting Engineering, [![Machine Design 101: Gear Ratios](https://hubspot-no-cache-na2-prod.s3.amazonaws.com/cta/default/2284573/7c9e40f7-18ba-4088-bfda-c5b3e91edcb1.png)](https://hubspot-cta-redirect-na2-prod.s3.amazonaws.com/cta/redirect/2284573/7c9e40f7-18ba-4088-bfda-c5b3e91edcb1) |

 

FYI we typically show both the torque and speed for each gear ratio in our literature.  At gear ratios of 120:1 to 360:1, the maximum permissible torque is reached.  Therefore, this motor should not drive anything that requires 141 lb-in (16 Nm) of torque or more.  Exceeding this specification may degrade the life of the product.  Another thing know is that for AC motors, the variation in inertial load can cause the speed to decrease slightly from the designated RPM.  This is different than other motors.

 

**Example: AC Motor Torque-Speed Table (Catalog)**

![25W K2 series AC induction gearmotor torque table](https://blog.orientalmotor.com/hubfs/image-196.png)

 

| **TIP: Decimal Gearheads** |
| --- |
| If additional speed reduction is necessary, and you have the space, use a decimal gearhead along with a standard gearhead to achieve a 2-stage speed reduction.  However, the permissible torque limit does not increase.  To calculate the resulting gear ratio for a 2-stage gear reduction, multiply the gear ratios together (ie: 360:1 x 10:1 = 3600:1). |

 

**✅High Resolution**

When I started supporting motion control applications a long time ago, some customers actually used gearing to increase their stepper motor resolution.  From what I remember, I believe they wanted to avoid purchasing a bipolar microstepping driver, which was more expensive at the time.

 

***Geared motor resolution  =  motor resolution (steps/rev)  x  gear ratio***

 

For example, a standard 200 steps/rev stepper motor with a 5:1 gear ratio will require 1,000 steps to rotate one revolution at the gearhead output shaft.  The fine resolution allows the motor to step at a smaller increment for fine positioning applications.  Microstepping will take care of most high resolution requirements these days.

 

**✅Drive Large Inertial Loads**

When a geared stepper motor or servo motor is used, the inertial load that can be rotated increases by the square of the gear ratio in comparison with an ungeared motor of the same size.  Bascially, you can drive an exponentially bigger inertial load with geared motors. 

When using different types of motors, pay attention to how the inertial load is treated.  We show some examples below.

For AC motors, we follow this formula below.  When gear ratios are less than 3:1~50:1, we multiply the rotor inertia by the gear ratio squared.  For gear ratios of 60:1 or higher, we only multiply the rotor inertia by 2500 as there is a limit.

 

![Permissible inertia of gearhead and motor shaft](https://blog.orientalmotor.com/hubfs/image-188.png)

 

For brushless motors, the "Permissible Inertia J" value is shown on the website and literature (7).  These values are based on tests.  Permissible load inertia increases with the motor size and wattage.

 

![BLE2 Series brushless motor specifications](https://blog.orientalmotor.com/hubfs/image-200.png)

 

For stepper motors, it gets a little more complicated and requires some calculation.  In addition, open-loop and closed-loop stepper motors can handle varying amounts of load inertia.  The reason is because of something called the "inertia ratio".  An inertia ratio is a reference given by a motor manufacturer to quickly determine if the inertial load can be driven by the motor.

 

For ungeared motors

***Calculated load inertia  /  rotor inertia  =  inertia ratio***

*or* 

***Max load inertia that can be driven = rotor inertia x max permissible inertia ratio***

 

For geared motors

***Calculated load inertia  /  rotor inertia x gear ratio²  =  inertia ratio***

*or*

***Max load inertia that can be driven by steppers =  rotor inertia  x  gear ratio²  x  max permissible inertia ratio***

 

The maximum permissible load inertia for stepper motors is calculated by the formula above.  For every stepper motor (or servo motor), it is recommended that the inertia of the load stays under this value.  If this value is exceeded, then issues such as missed steps may occur.  

The recommended maximum permissible inertia ratio for open-loop stepper motors is 10:1.  This increases to 30:1 for closed-loop stepper motors.  For servo motors as a comparison, the maximum permissible inertia ratio is 50:1 by auto-tuning and up to 100:1 with manual tuning.

 

**Example: AlphaStep stepper motor (closed-loop)**

![AlphaStep geared type vs standard type](https://blog.orientalmotor.com/hs-fs/hubfs/image-178.png?width=700&name=image-178.png)

 

**Example: standard stepper motor (open-loop)**

![Standard stepper motor: motor vs geared motor](https://blog.orientalmotor.com/hs-fs/hubfs/image-179.png?width=700&name=image-179.png)

 

| **TIP: Inertia Ratios for Stepper Motors & Servo Motors** |
| --- |
| Closed-loop stepper motors can handle an inertial load that is up to 30x more than the rotor inertia.  For geared motors, it's up to 30x more than the rotor inertia x gear ratio².  For open-loop stepper motors, it's 10x instead of 30x.  For smaller motors or quicker motion profiles, a smaller inertia ratio would be recommended.  Remember that these are reference values and can be exceeded with a slower motion profile. ![Inertia ratio for motor sizing](https://blog.orientalmotor.com/hs-fs/hubfs/image-176.png?width=324&name=image-176.png) ![Inertia ratio: AlphaStep vs open-loop stepper motors](https://blog.orientalmotor.com/hs-fs/hubfs/image-177.png?width=555&name=image-177.png) For servo motors with automatic tuning, an inertia ratio of 50:1 is recommended while 100:1 is possible by manual tuning. ![Inertia ratio for servo motors](https://blog.orientalmotor.com/hs-fs/hubfs/image-185.png?width=600&name=image-185.png) For more information about motor sizing and motor technology, download our [![Technical Reference](https://hubspot-no-cache-na2-prod.s3.amazonaws.com/cta/default/2284573/2e93adac-3f13-4a22-a815-f01d2b177967.png)](https://hubspot-cta-redirect-na2-prod.s3.amazonaws.com/cta/redirect/2284573/2e93adac-3f13-4a22-a815-f01d2b177967). |

 

**✅Shorter Positioning Time**

For large inertial loads, the use of a geared motor will achieve a shorter positioning time than a standard type motor.  In the graphs below, we compare the fastest positioning time between an ungeared closed-loop stepper motor and a geared closed-loop stepper motorat 5:1 inertia ratio and 30:1 inertia ratio.  

As you can see, at 5:1 inertia ratio, the geared motor takes longer than the standard type.  However, at 30:1 inertia ratio, the geared motor can position faster until a certain point (540°).

 

| At 5:1 Inertia Ratio | At 30:1 Inertia Ratio |
| --- | --- |
| ![Stepper Motor Standard vs Geared 5X Rotor Inertia](https://www.orientalmotor.com/images/stepper-motors/standard-vs-geared-5x-rotor-inertia.jpg) | ![Stepper Motor Standard vs Geared 30X Rotor Inertia](https://www.orientalmotor.com/images/stepper-motors/standard-vs-geared-30x-rotor-inertia.jpg) |

 

**✅Downsize**

Since a gearhead can increase a motor's torque dramatically, a smaller geared motor can output equivalent torque as a bigger, ungeared motor.  In some cases, geared motors can offer downsizing benefits to machine design.  See an example below for a comparison between an equivalent NEMA 34 size standard stepper motor vs a NEMA 23 geared stepper motor.

 

**Standard motor vs geared motor**

![Using geared motor to downsize](https://blog.orientalmotor.com/hs-fs/hubfs/image-182.png?width=600&name=image-182.png)

 

**✅Improved Damping Characteristics**

If the inertial load is large or acceleration/decleration rate is high, a geared motor can increase damping effects more effectively.  This ensures more stable operation compared to an ungeared motor; especially during starting and stopping.  Geared motors are ideal for applications where a large inertial load, such as an index table, must be driven.

 

Vibration Comparison

| A NEMA 34 Ungeared Motor | A NEMA 23 Planetary Geared Motor |
| --- | --- |
| ![Stepper Motor Standard Vibration](https://www.orientalmotor.com/images/stepper-motors/stepper-motor-standard-vibration.jpg) | ![Stepper Motor Geared Vibration](https://www.orientalmotor.com/images/stepper-motors/stepper-motor-geared-vibration.jpg) |

 

Application Examples for Geared Motors

![Application examples for geared motors](https://blog.orientalmotor.com/hs-fs/hubfs/image-180.png?width=593&name=image-180.png)

 

**✅Increased Axial and Radial Load**

Both axial (thrust) and radial (overhung) loads are also increased due to the enhanced strength and rigidity of a geared motor.  For example, axial load and radial load for a 25W KII Series AC induction motor increase to 101 lbs and 22 lbs respectively.  

 

![Gearhead increases overhung and thrust loads](https://blog.orientalmotor.com/hs-fs/hubfs/image-191.png?width=450&height=170&name=image-191.png)

 

As a comparison for a round-shaft, ungeared motor, the permissible axial load (thrust load) is only half of its mass, and the permissible radial load (overhung load) is less than 1/4 when compared with the geared motor.

 

**✅Increased Rigidity** 

Geared motors have increased rigidity and are resistant to torsional forces.  Therefore, compared to standard motors, geared motors are less subject to issues caused by load torque fluctuations.  High stability and position accuracy can be expected even when there are fluctuations in load.  For example, the increased gear friction of a geared motor provides more holding torque for a security camera to stay in position even with strong winds.

 

![Application examples for rigid geared motors](https://blog.orientalmotor.com/hs-fs/hubfs/image-183.png?width=600&name=image-183.png)

 

**✅Surface Installation of Load (HS/HPG Harmonic Gear Type)**

As an additional benefit, harmonic geared motors offer mounting holes right on the rotating surface of the gearhead for easy, direct installation of rotary tables or other types of load.  This saves time and energy by eliminating unnecessary parts and processes and also improves reliability in some cases.

 

![Index table mounting on the surface of geared motor](https://blog.orientalmotor.com/hs-fs/hubfs/image-184.png?width=800&height=225&name=image-184.png)

 

| **TIP:** Learn more about gear technologies for stepper motors |
| --- |
| Learn more about the types and benefits of [![gear technologies](https://hubspot-no-cache-na2-prod.s3.amazonaws.com/cta/default/2284573/93c2c0e4-177a-41b7-b486-5e0679fc2fd9.png)](https://hubspot-cta-redirect-na2-prod.s3.amazonaws.com/cta/redirect/2284573/93c2c0e4-177a-41b7-b486-5e0679fc2fd9) for stepper motors in this white paper. |

 

**Gears 'R Us**

In recent years, Oriental Motor has expanded its own geared motor lineup as well as products from our industry partners such as Harmonic Drive and Neugart.  Together we offer a massive gearhead selection for various types of motors.  A great advantage of working with a manufacturer that provides both the gearhead and the motor is that all torque values for each gear ratio is already calculated, and that products have already been tested together.  In addition, many of them are sold as pre-assembled units for quality, consistency, and reliability out of the box.

 

| ![DSC Series Speed Control AC Motors](https://www.orientalmotor.com/images/ac-motors/speed-control-ac-motors-dsc-cat-200px.jpg) | ![BLE2 Series Brushless DC Motor Speed Control Systems](https://www.orientalmotor.com/images/brushless-dc-motors/brushless-dc-gear-motors-ble2-series-cat-350px.jpg) | ![BMU Series Brushless DC Motor Speed Control Systems](https://www.orientalmotor.com/images/brushless-dc-motors/brushless-dc-motors-bmu-cat-350px.jpg) |
| --- | --- | --- |
| ![BLH Series Brushless DC Motor Speed Control Systems](https://www.orientalmotor.com/images/brushless-dc-motors/brushless-dc-gear-motors-blh-series-cat-200px.jpg) | ![AC Motors & Gear Motors](https://www.orientalmotor.com/images/ac-motors/world-k-gear-motors-cat-350px.jpg) | ![2-phase bipolar stepper motors](https://www.orientalmotor.com/images/stepper-motors/pkp-2-phase-stepper-motors-flat-350px.jpg) |
| ![Tuning Free Servo Motors](https://www.orientalmotor.com/images/servo-motors/servo-motors-nxm-cat-200px.jpg) | ![AZ Series Closed Loop, Absolute Mechanical Encoder Stepper Motors](https://www.orientalmotor.com/images/stepper-motors/az-closed-loop-absolute-stepper-motors-350px.jpg) | ![Right-Angle Gear Stepper Motor](https://www.orientalmotor.com/images/stepper-motors/azm66ac-fc7_2ua-img-200px-cable.jpg) |

 

**Need help with geared motor product selection?**

| [![Contact Our Experts](https://hubspot-no-cache-na2-prod.s3.amazonaws.com/cta/default/2284573/cf5fb627-a9ca-489c-9f5a-f0e28f4bc7a9.png)](https://hubspot-cta-redirect-na2-prod.s3.amazonaws.com/cta/redirect/2284573/cf5fb627-a9ca-489c-9f5a-f0e28f4bc7a9) | [![Size a Motor](https://hubspot-no-cache-na2-prod.s3.amazonaws.com/cta/default/2284573/03b91476-407c-442b-a1de-f3242d9637de.png)](https://hubspot-cta-redirect-na2-prod.s3.amazonaws.com/cta/redirect/2284573/03b91476-407c-442b-a1de-f3242d9637de) |
| --- | --- |

 

 Topics: [AC Motors](https://blog.orientalmotor.com/topic/ac-motors), [Stepper Motors](https://blog.orientalmotor.com/topic/stepper-motors), [Absolute Positioning](https://blog.orientalmotor.com/topic/absolute-positioning), [Alphastep Hybrid Control](https://blog.orientalmotor.com/topic/alphastep-hybrid-control), [BLDC Motors](https://blog.orientalmotor.com/topic/bldc-motors), [Gearheads](https://blog.orientalmotor.com/topic/gearheads), [Application Examples](https://blog.orientalmotor.com/topic/application-examples), [Rotary Actuators/Index Tables](https://blog.orientalmotor.com/topic/rotary-actuators-index-tables)

![Johann Tang](https://app.hubspot.com/settings/avatar/8cc777610596a2b2230de2963e906c0b)

#### Written by [Johann Tang](https://blog.orientalmotor.com/author/johann-tang)

Johann Tang is a Product Specialist at Oriental Motor USA Corp. Before joining the marketing team, he spent 14 years in sales and technical application support, and he also led product training on various types of fractional-horsepower electric motors, gear motors, actuators, drivers, and controllers. If you have any questions, please feel free to use the live chat window, 1-800-GO-VEXTA (1-800-468-3982), or techsupport@orientalmotor.com, to reach our product support team. Sorry, comments have been turned off.

[\[fa icon="linkedin-square"\]Linkedin](https://www.linkedin.com/in/johanntang/)

Search

### Subscribe Here!

- Recent
- Popular
- Categories

### Lists by Topic

- [Stepper Motors (62)](https://blog.orientalmotor.com/topic/stepper-motors)
- [VIDEOS (62)](https://blog.orientalmotor.com/topic/videos)
- [Application Examples (49)](https://blog.orientalmotor.com/topic/application-examples)
- [Speed Control (47)](https://blog.orientalmotor.com/topic/speed-control)
- [BLDC Motors (46)](https://blog.orientalmotor.com/topic/bldc-motors)
- [Alphastep Hybrid Control (41)](https://blog.orientalmotor.com/topic/alphastep-hybrid-control)
- [Absolute Positioning (37)](https://blog.orientalmotor.com/topic/absolute-positioning)
- [Linear Actuators (35)](https://blog.orientalmotor.com/topic/linear-actuators)
- [AC Motors (32)](https://blog.orientalmotor.com/topic/ac-motors)
- [Robotics (26)](https://blog.orientalmotor.com/topic/robotics)
- [Motion Control Basics (20)](https://blog.orientalmotor.com/topic/motion-control-basics)
- [Gearheads (17)](https://blog.orientalmotor.com/topic/gearheads)
- [Software (17)](https://blog.orientalmotor.com/topic/software)
- [Incremental Positioning (16)](https://blog.orientalmotor.com/topic/incremental-positioning)
- [Servo Motors (15)](https://blog.orientalmotor.com/topic/servo-motors)
- [Factory Automation (14)](https://blog.orientalmotor.com/topic/factory-automation)
- [Product Introductions (14)](https://blog.orientalmotor.com/topic/product-introductions)
- [Motor Sizing (13)](https://blog.orientalmotor.com/topic/motor-sizing)
- [Conveyors (12)](https://blog.orientalmotor.com/topic/conveyors)
- [Medical (11)](https://blog.orientalmotor.com/topic/medical)
- [Network (11)](https://blog.orientalmotor.com/topic/network)
- [Food & Packaging (10)](https://blog.orientalmotor.com/topic/food-packaging)
- [Technical Manual Series (9)](https://blog.orientalmotor.com/topic/technical-manual-series)
- [Rotary Actuators/Index Tables (8)](https://blog.orientalmotor.com/topic/rotary-actuators-index-tables)
- [Stepper Drivers (8)](https://blog.orientalmotor.com/topic/stepper-drivers)
- [Encoders (6)](https://blog.orientalmotor.com/topic/encoders)
- [Troubleshooting (6)](https://blog.orientalmotor.com/topic/troubleshooting)
- [Washdown (6)](https://blog.orientalmotor.com/topic/washdown)
- [Case Studies (5)](https://blog.orientalmotor.com/topic/case-studies)
- [Grip Conveyors (5)](https://blog.orientalmotor.com/topic/grip-conveyors)
- [Semiconductors (5)](https://blog.orientalmotor.com/topic/semiconductors)
- [Product Demos (4)](https://blog.orientalmotor.com/topic/product-demos)
- [Smooth Drive (4)](https://blog.orientalmotor.com/topic/smooth-drive)
- [Torque Limit (Push Motion, Tension Control) (4)](https://blog.orientalmotor.com/topic/torque-limit-push-motion-tension-control)
- [Vertical Lifts (4)](https://blog.orientalmotor.com/topic/vertical-lifts)
- [XYZ/Cartesian/Gantry (4)](https://blog.orientalmotor.com/topic/xyz-cartesian-gantry)
- [AGV/AMR (3)](https://blog.orientalmotor.com/topic/agv-amr)
- [Bottle Capping (3)](https://blog.orientalmotor.com/topic/bottle-capping)
- [Cooling Fans (3)](https://blog.orientalmotor.com/topic/cooling-fans)
- [Service Life (3)](https://blog.orientalmotor.com/topic/service-life)
- [Laboratory (2)](https://blog.orientalmotor.com/topic/laboratory)
- [Pumps (2)](https://blog.orientalmotor.com/topic/pumps)
- [Chemical Mechanical Polishing (1)](https://blog.orientalmotor.com/topic/chemical-mechanical-polishing)
- [Wafer Handling (1)](https://blog.orientalmotor.com/topic/wafer-handling)
- [Wafer Pin Lifters (1)](https://blog.orientalmotor.com/topic/wafer-pin-lifters)

see all

### Posts by Topic

- [Stepper Motors (62)](https://blog.orientalmotor.com/topic/stepper-motors)
- [VIDEOS (62)](https://blog.orientalmotor.com/topic/videos)
- [Application Examples (49)](https://blog.orientalmotor.com/topic/application-examples)
- [Speed Control (47)](https://blog.orientalmotor.com/topic/speed-control)
- [BLDC Motors (46)](https://blog.orientalmotor.com/topic/bldc-motors)
- [Alphastep Hybrid Control (41)](https://blog.orientalmotor.com/topic/alphastep-hybrid-control)
- [Absolute Positioning (37)](https://blog.orientalmotor.com/topic/absolute-positioning)
- [Linear Actuators (35)](https://blog.orientalmotor.com/topic/linear-actuators)
- [AC Motors (32)](https://blog.orientalmotor.com/topic/ac-motors)
- [Robotics (26)](https://blog.orientalmotor.com/topic/robotics)
- [Motion Control Basics (20)](https://blog.orientalmotor.com/topic/motion-control-basics)
- [Gearheads (17)](https://blog.orientalmotor.com/topic/gearheads)
- [Software (17)](https://blog.orientalmotor.com/topic/software)
- [Incremental Positioning (16)](https://blog.orientalmotor.com/topic/incremental-positioning)
- [Servo Motors (15)](https://blog.orientalmotor.com/topic/servo-motors)
- [Factory Automation (14)](https://blog.orientalmotor.com/topic/factory-automation)
- [Product Introductions (14)](https://blog.orientalmotor.com/topic/product-introductions)
- [Motor Sizing (13)](https://blog.orientalmotor.com/topic/motor-sizing)
- [Conveyors (12)](https://blog.orientalmotor.com/topic/conveyors)
- [Medical (11)](https://blog.orientalmotor.com/topic/medical)
- [Network (11)](https://blog.orientalmotor.com/topic/network)
- [Food & Packaging (10)](https://blog.orientalmotor.com/topic/food-packaging)
- [Technical Manual Series (9)](https://blog.orientalmotor.com/topic/technical-manual-series)
- [Rotary Actuators/Index Tables (8)](https://blog.orientalmotor.com/topic/rotary-actuators-index-tables)
- [Stepper Drivers (8)](https://blog.orientalmotor.com/topic/stepper-drivers)
- [Encoders (6)](https://blog.orientalmotor.com/topic/encoders)
- [Troubleshooting (6)](https://blog.orientalmotor.com/topic/troubleshooting)
- [Washdown (6)](https://blog.orientalmotor.com/topic/washdown)
- [Case Studies (5)](https://blog.orientalmotor.com/topic/case-studies)
- [Grip Conveyors (5)](https://blog.orientalmotor.com/topic/grip-conveyors)
- [Semiconductors (5)](https://blog.orientalmotor.com/topic/semiconductors)
- [Product Demos (4)](https://blog.orientalmotor.com/topic/product-demos)
- [Smooth Drive (4)](https://blog.orientalmotor.com/topic/smooth-drive)
- [Torque Limit (Push Motion, Tension Control) (4)](https://blog.orientalmotor.com/topic/torque-limit-push-motion-tension-control)
- [Vertical Lifts (4)](https://blog.orientalmotor.com/topic/vertical-lifts)
- [XYZ/Cartesian/Gantry (4)](https://blog.orientalmotor.com/topic/xyz-cartesian-gantry)
- [AGV/AMR (3)](https://blog.orientalmotor.com/topic/agv-amr)
- [Bottle Capping (3)](https://blog.orientalmotor.com/topic/bottle-capping)
- [Cooling Fans (3)](https://blog.orientalmotor.com/topic/cooling-fans)
- [Service Life (3)](https://blog.orientalmotor.com/topic/service-life)
- [Laboratory (2)](https://blog.orientalmotor.com/topic/laboratory)
- [Pumps (2)](https://blog.orientalmotor.com/topic/pumps)
- [Chemical Mechanical Polishing (1)](https://blog.orientalmotor.com/topic/chemical-mechanical-polishing)
- [Wafer Handling (1)](https://blog.orientalmotor.com/topic/wafer-handling)
- [Wafer Pin Lifters (1)](https://blog.orientalmotor.com/topic/wafer-pin-lifters)

see all

### Recent Posts

[![New call-to-action](https://hubspot-no-cache-na2-prod.s3.amazonaws.com/cta/default/2284573/f24cd0b7-792e-4246-a809-1f6331235405.png)](https://hubspot-cta-redirect-na2-prod.s3.amazonaws.com/cta/redirect/2284573/f24cd0b7-792e-4246-a809-1f6331235405)

[![product-guide-gray-drop-shadow](https://hubspot-no-cache-na2-prod.s3.amazonaws.com/cta/default/2284573/interactive-194050460599.png)](https://blog.orientalmotor.com/hs/cta/wi/redirect?encryptedPayload=AVxigLJMlh58EyPmUHfD7%2BenA9NEacGXIVYHrGiaTkF83vQmtSOOvO9PnalHs53tn%2Frkf6jIqmftLc3ZT%2Fsw307o4XsnBGbBxdR8BU%2BrFeEwp2OTRsVUfoDV2bQNyYyrjUT22SBqfbVR7GYeD7z7JMvEUtTdDu0j0EKlGUTSMXcD4I4Xi%2BrRAiyu%2FhgEDa%2BkXB8a6qLxwcTVS5ioz3EkobNsNoiTBzrTbAUmQzMn5s%2B3&webInteractiveContentId=194050460599&portalId=2284573)

#### About Us

Oriental Motor offers an extensive product line-up of about 50,000 different products that provide the optimal motion system. For over a century we have concentrated on technological advancement and product design improvement. This emphasis is evident in the sophisticated devices that we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.

#### More Links

- [\[fa icon="caret-right"\] Home](http://www.orientalmotor.com)
- [\[fa icon="caret-right"\] About Us](http://www.orientalmotor.com/company/index.html)
- [\[fa icon="caret-right"\] Contact Us](http://www.orientalmotor.com/contact/index.html)

#### Contact Us

\[fa icon="phone"\]  1-800-GO-VEXTA (468-3982)

\[fa icon="envelope"\]  sales@orientalmotor.com

\[fa icon="home"\]  570 Alaska Avenue, Torrance CA 90503

\[fa icon="chevron-up"\]Back to top

```json
{
  "@context" : "https://schema.org",
  "@type" : "BlogPosting",
  "author" : {
    "@type" : "Person",
    "name" : "Johann Tang",
    "url" : "https://blog.orientalmotor.com/author/johann-tang"
  },
  "dateModified" : "2026-02-03T17:58:40.668Z",
  "datePublished" : "2024-03-30T00:48:38.000Z",
  "headline" : "10 Advantages of Gear Motors",
  "image" : [ "https://blog.orientalmotor.com/hubfs/image-178.png" ],
  "mainEntityOfPage" : {
    "@id" : "https://blog.orientalmotor.com/10-advantages-of-geared-motors",
    "@type" : "WebPage"
  },
  "publisher" : {
    "@type" : "Organization",
    "logo" : {
      "@type" : "ImageObject",
      "url" : "https://blog.orientalmotor.com/hubfs/OM-brand-logo-640x83.jpg"
    },
    "name" : "Oriental Motors"
  }
}
```