Engineering Notes by Oriental Motor

Choosing the Right Type of Stepper Motor for Your Application

[fa icon="calendar"] Originally posted on Nov 12, 2018, 8:30:00 AM
Last updated on May 19, 2026 / by Johann Tang

Johann Tang

Stepper motors are popular for their ability to stop accurately as well as their ease of use.  Both the amount of rotation and the speed are controlled easily with the same digital square wave pulse signal.  Unlike servo motors, stepper motors do not need an encoder to operate.  Example applications of stepper motors are CNC machines, index tables, robotics, scanners, and more recently, 3D printers.

New call-to-action

There are a variety of stepper motors available in the market.  The most popular type of motor is the hybrid type, which combines the permanent magnet from the permanent magnet type, and the tooth construction from the variable reluctance type.  With the hybrid type, there are 2-phase, 5-phase, and high resolution designs.  Motors can also be pre-assembled with additional options for different purposes.  For example, there are motors with an electromagnetic brake, encoder, or gearhead.

    
 When does it make sense to use a specific type of stepper motor?  
It depends on your application. 
 

Application: Performing quick indexing operations over short distances
Recommended: High torque 2-phase stepper motors

High torque 2-phase stepper motors are the most common type used, and they are everywhere from ATM machines to slot machines.  These motors offer high torque at low speeds and are ideal for general position control applications.  NEMA frame sizes range from 8~34 (20 mm [0.79"] to 90 mm [3.35"]), and torque ranges from approximately 2.8 oz-in to 22,255 oz-in on different stack lengths.  4, 6, or 8 lead wires are offered for bipolar and unipolar drivers. 

In linear motion applications, they are often combined with external mechanisms, such as pulleys and belts for indexing conveyors, or ball screws for  linear actuators.  Although they are traditionally used for low speed applications, more designs are adopting bipolar-parallel winding type motors for better high speed performance.

PKP Series 2-Phase Stepper Motor


PKP Series stepper motor

Indexing conveyor

 

PKP stepper motor speed torque curve

 

Application: Achieving a high-speed reciprocating motion with less vibration
Recommended: High torque 5-phase stepper motors

High torque 5-phase stepper motors with an improved high speed winding design are suitable for applications that require fast reciprocating motions.  Vibration is considerably lower than 2-phae stepper motors even without microstepping.  Instead of a typical 1.8° per step resolution, these motors have a step resolution of 0.72°.  These motors are ideal for applications that are sensitive to noise or vibration, such as laboratory instruments.

PKP Series 5-Phase Stepper Motor

PKP 5-phase stepper motor

Reciprocating motion PKP 5-phase stepper motor speed torque curve

Since the basic step angle is small at 0.72° (0.36° for high-resolution type), the vibration and noise are considerably lower than 2-phase stepper motors with a basic step angle of 1.8°. 

2-phase vs 5-phase vibration comparison


 

Application: Performing indexing operations of large inertial loads
Recommended: Geared stepper motors

A geared type stepper motor can rotate a larger inertial load, such as a robotic arm, due to its ability to generate much higher torque than a round-shaft, ungeared motor, and to reduce the inertia ratio between the load and the motor. 

Challenge 3 geared PKP and CVD driver Challenge 3 geared PKP motor FT curve

If the motor is not sized properly, large inertial loads can exceed the motor's recommended inertia ratio and cause missed steps due to overshooting or undershooting.   Using a geared type stepper motor also increases the motor's ability to handle axial and radial loads.

Challenge 3 inertia ratio

The new CS type centered shaft spur geared stepper motors offer improved torque, axial load, radial load, and backlash characteristics than the traditional SH type offset shaft spur geared stepper motors.  For users who prefer a centered shaft, the CS centered provides a low cost alternative to planetary gearheads.  For users who prefer more torque or accuracy, planetary and harmonic geared motors are also available.

PKP Series CS Geared Type Stepper Motor

PKP CS

geared stepper motor increased torque

For space-saving machine designs, a geared type motor can drive heavier loads while keeping the motor frame size compact.


 

Application: Performing indexing operations with higher stop accuracy
Recommended: High resolution type 2-phase stepper motors

A high resolution type stepper motor has 100 rotor teeth instead of 50 rotor teeth.  The increase in rotor teeth doubles the basic step resolution of standard motors from 200 to 400 steps per revolution  and offers better stop accuracy (2 arc min or 0.034° instead of 3 arc min or 0.05°). 

Similar to 5-phase stepper motors, high resolution type stepper motors can "half-step" without a microstepping driver, which can lower cost for certain applications.

PKP Series High Resolution Type Stepper Motor

PKP Series stepper motor

PKP high resolution motor rotor tooth comparison

PKP high resolution motor stop accuracy comparison

Watch How It Works


 

Application: Performing vertical positioning operation with power-off braking
Recommended: Electromagnetic brake type stepper motors

An electromagnetic brake type stepper motor is a stepper motor with a built-in power-off-activated electromagnetic brake, which uses electromagnets and disc friction to hold the motor shaft in place.  When power is removed or accidentally cut off, the electromagnetic brake can be used to hold a load in position to prevent it from dropping or moving, such as in a rack and pinion lift.  With an electromagnetic brake, the motor current can also be turned off at standstill to suppress heat or lower power consumption.

The electromagnetic brake is assembled at the rear of the motor, which increases the motor length.

PKP Series Electromagnetic Brake Type Stepper Motor

PKP Series electromagnetic brake type stepper motor

Elevator application with electromagnetic brake type motor

Watch How It Works


 

Application: Performing closed-loop positioning operation
Recommended: Encoder type stepper motors

An encoder type stepper motor offers a pre-assembled encoder that provides a pulse signal for a host controller to track its actual position.  Oriental Motor offers both our own compact reflective encoder or an optical encoder from US Digital.  These motors are used for applications where position tracking is critical, such as in surgical robots.  For 2-phase stepper motors, encoders are offered at either 200 PPR or 400 PPR to match the motor's basic step resolution.  500 PPR or 1,000 PPR are offered for 5-phase stepper motors.  Voltage (TTL) and line driver output types are available with 3 channel output (A-phase, B-phase, and Z-phase).

PKP Series Encoder Type Stepper Motor

PKP Series electromagnetic brake type stepper motor

PKP encoder map

Watch How It Works


 

Application: Positioning within a small space
Recommended: Flat type stepper motors

A flat type stepper motor is a thin type of motor designed to fit into tight spaces.  For applications such as index tables, small conveyors, or even robotics, flat type stepper motors can help minimize footprint.  A 42 mm frame size and a 60 mm frame size (including a harmonic gear type) are available.  

Flat type stepper motors

Watch How It Works

 


Thanks for reading this post.

Browse All Stepper Motors

Request a technical seminar for your team!

Schedule a Demo  

Subscribe at the top of the page for more tips.

 

Topics: Stepper Motors, Motor Sizing, VIDEOS, Application Examples, Motion Control Basics, Encoders, Incremental Positioning

Johann Tang

Written by Johann Tang

Johann Tang is a Product Specialist at Oriental Motor USA Corp. Before joining the marketing team, he spent 14 years in sales and technical application support, and he also led product training on various types of fractional-horsepower electric motors, gear motors, actuators, drivers, and controllers. If you have any questions, please feel free to use the live chat window, 1-800-GO-VEXTA (1-800-468-3982), or techsupport@orientalmotor.com, to reach our product support team. Sorry, comments have been turned off.

    Subscribe Here!

    Recent Posts

    New call-to-action