Engineering Notes by Oriental Motor

How Brushless PM Motors Can Meet Today's Automation and Energy Saving Requirements

[fa icon="calendar"] Originally posted on Oct 29, 2026, 9:00:00 PM
Last updated on November 6, 2026 / by Johann Tang

Johann Tang

How Brushless PM Motors Can Meet Today's Automation and Energy Saving Requirements
9:04

The need for automation is accelerating, from production facilities to everyday life. Motors are indispensable for automation. Meanwhile, worldwide efforts to achieve carbon neutrality are in full swing, and there is a growing need for energy saving and high efficiency measures in various fields.  Discover how compact, high-efficiency brushless permanent magnet (PM) motors can advance automation while supporting energy savings and carbon-neutrality goals.

What Are Brushless PM Motors?

Brushless PM motors are a type of DC motor that uses permanent magnets for their rotors. Since permanent magnets reduce efficiency losses and enable synchronous operation, brushless PM motors are ideal for variable speed applications, such as conveyors and mobile robots.  Driving circuits , such as drivers or inverters, are necessary to control the motor's phase excitation based on its feedback. Therefore, their speed is regulated to a fraction of a percentage of set speed even with load fluctuations.  They are characterized by high efficiency and are significantly smaller than AC induction motors of the same wattage, contributing to energy saving and resource saving.


Generally, brushless PM motors are associated with large motors such as spindle motors and motors for car power units, but Oriental Motor offers products with intermediate sizes ranging from 15 W to 750 W. They are widely used in various automatic machines and production equipment because of their high speed stability due to the feedback control by the hall effect sensor mounted on the motor and the dedicated driver. 

 Market wattage positioning of OM brushless motors

 

History of Brushless PM Motor Development

Oriental Motor started developing brushless PM motors in the early 1980s. Initially, it was an outer rotor type with DC input, but AC input and inner rotor types were developed while responding to market demands. Since around 2000, it has become possible to control torque and position, and it has evolved to achieve performance comparable to servo motors. In recent years, both motors and drivers have become increasingly compact and are widely used to drive conveyors and transfer robots. We have always developed products that meet market needs and maintained a stable supply, and our products have been widely accepted in the market for many years.

 

Features of Brushless PM Motors
 
✅ Energy Saving and Resource Saving Design That Contributes to Carbon Neutrality
 
 High Efficiency Equivalent to IE4*    Compact and Lightweight Design

 

Output power vs efficiency chart: BMU Series BLDC motors

 

Motor size comparison: brushless motor vs AC motor

Brushless PM motors with built-in permanent magnets have higher efficiency than three-phase motors (induction motors). For example, the BMU Series 200 W has a motor/driver efficiency of 86 %, which exceeds the IE4 standard value of 75.8 % and meets the energy saving requirements.

The 750 W (1HP) brushless PM motor achieves an efficiency level of IE5, contributing further to reduced electricity costs and CO2 emissions.

 

*This efficiency class is specified by the international standard IEC 60034-30-1 and applies to induction motors of 120 W or more. The efficiency values in IE 4 are for 50 Hz, 4-pole machines at rated output power. The efficiency values for brushless motors are for rated torque at rated speed.

 

Brushless PM motors with built-in permanent magnets are slim and high-powered. For example, compared to a three-phase induction motor of frame size 90 mm, their total length is 84.6 mm shorter. This contributes to equipment downsizing and the use of fewer natural resources.

 

✅ Design and Manufacturing Features

Highly Efficient Design   Low Vibration and Low Noise
Design and construction of a brushless PM motor

 

BLDC phase excitation sequence: sine wave vs square wave driving

Copper loss and iron loss are reduced by winding a thick copper wire around the stator without any gaps and optimizing the material, thickness, and shape of the magnetic steel sheet. 

 

The brushless PM motor is designed to reduce the cogging torque that causes uneven rotation and ships with the rotor balanced and inspected.


The driver achieves smooth operation by driving with a sine wave method. Motor parameters are reflected in the control for optimal operation. 

 High Reliability and Long Life    Watertight and Dust-Resistant

Connecter type BLDC motor

 

What's inside a BLDC motor?

Longer life than before. In addition, some models that specialize in equipment integration use bearings with high heat resistance. Creep-resistant structure with rubber parts (O-rings) inserted around the outer circumference of the bearing to resist eccentric loads is also incorporated. The dedicated gearhead is also highly strong and can be used for a long time with a rated life of 10000 hours*1.

 

*1 Depends on the type and output of the gearhead

 

Watertight and dust-resistant types that are resistant to water and dusty environments are also available. Sealing parts prevent water from entering inside the motor and it is IP67-compliant, including the connector part. Stainless steel material is used for the output shaft and screws, and a special coating is applied to the entire surface to prevent rusting.

 

✅ Global Safety Standards

Oriental Motor's brushless PM motors can be driven by dedicated drivers or 3rd-party inverters.  They're available in input voltage specifications of single-phase 100~120 VAC/200~240 VAC, three-phase 200~240 VAC and  24/48 VDC, allowing use in major countries around the world. Each Series is UL/CSA Standards certified, EN Standards compliant, and has the CE Marking.

Typical safety standards

 

What Can Brushless PM Motors Be Used For?

Oriental Motor's brushless PM motors have many advantages, such as speed stability, small size, high output, low noise, and less heat.  They have been used in a wide range of applications where these characteristics can be utilized. In addition, replacing AC motors with high efficiency brushless PM motors will reduce CO2 emissions, save energy, and save resources.

 

Here are some actual adoption results along with the main reasons why they were adopted.  

 AGV/AMR/Mobile Robots  Medical Inspection and Analysis Equipment

Mobile robot with input screen 
 Medical inspection and analysis 
  • Battery-Powered
  • Stable During Both High and Low Speeds
  • Low Heat Generation Even With 24-Hour Operation
  • CANopen Compatible (BLV Series R type)
  • Low Vibration With Smooth Startup and Shutdown Contributes to the Improved Specifications of the Equipment
  • Low Noise and Improved Equipment Quietness
  • Global Compatibility in One Model
 Pumps  Security Gates/Automatic Doors
 Pumps and hoses   Security doors, automatic doors 
  • Longer Equipment Life Due to the Use of High-Temperature Resistant Bearings
  • Anti-creep Structure Withstands Applications Prone to Eccentric Loads
  • Low Heat Generation Prevents Specimen Alteration
  • Compact Design That Fits Inside the Enclosure
  • Fast and Smooth Opening and Closing is Possible
  • Stable Speed Even With Load Fluctuations Due to Wind
Sushi Making Robots  Agitators
 Sushi close-up    Liquid agitators 
  • Utilizing the Torque Limiting Function Allows for Delicate Force Adjustment
  • Compact and Lightweight Equipment Achieved
  • Global Compatibility in One Model
  • Stable Speed Even With Load Fluctuations
  • Continuous Operation is Possible With Low Heat Generation
  • Fewer Failures Than Conventional Models Due to the Anti-creep Structure

 

Recommended Product

With built-in compatibility with third-party inverters, Oriental Motor's Brushless PM motors make it easy to upgrade your AC motors without replacing your preferred inverter.

 

120 W (1/6 HP) ~ 750 W (1 HP) Brushless PM Motors  

We also package our brushless motors with different dedicated drivers to meet specific application requirements, such as digital speed setting, stored data/parameters, torque limiting, or industrial networking. 

 

Oriental Motor BLDC motors lineup

 

Our brushless motors are offered in the 15 W (1/50 HP) ~ 400 W (1/2 HP) range.  By offering our motor and driver together, we can simplify setup and guarantee specifications.

Browse our entire line of brushless motors and dedicated drivers to find the perfect motor solution for your conveyors, pumps, mobile robots, or any application that requires compact, efficient, and accurate variable speed control.


Oriental Motor brushless PM motors 

 

  • Smaller and lighter compared to three-phase AC motors with the same output power
  • Achieves efficiency class IE5, saves energy and reduces electricity costs
  • Fanless and low noise
  • Operates in combination with an inverter
  • Applications: pumps, agitators, conveyors, processing machines
 

 

Got any questions?  Our technical support engineers are ready to answer any product-related questions.

 

Related articles:

 Brush DC Motors vs Brushless DC Motors: Which is Better? 

 How VFD-Compatible Brushless Permanent Magnet Motors Address Common Challenges of AC Induction Motors 

 Why Brushless Motors Make Sense for Conveyors 

 Head-to-Head: 1 HP BLDC Motor vs 1 HP AC Induction Motor 

 VFD-Driven AC Induction Motors vs BLDC Motors: Which Technology is Better for Speed Control? 

 

Topics: Speed Control, BLDC Motors, Application Examples

Johann Tang

Written by Johann Tang

Johann Tang is a Product Specialist at Oriental Motor USA Corp. Before joining the marketing team, he spent 14 years in sales and technical application support, and he also led product training on various types of fractional-horsepower electric motors, gear motors, actuators, drivers, and controllers. If you have any questions, please feel free to use the live chat window, 1-800-GO-VEXTA (1-800-468-3982), or techsupport@orientalmotor.com, to reach our product support team. Sorry, comments have been turned off.

    Subscribe Here!

    Recent Posts

    New call-to-action