Engineering Notes by Oriental Motor

How to Build a Better Multi-Axis Automated Screw Tightening System with Electric Linear Actuators

[fa icon="calendar"] Originally posted on May 31, 2026, 9:00:00 PM
Last updated on June 27, 2026 / by Johann Tang

Johann Tang

How to Build a Better Multi-Axis Automated Screw Tightening System with Electric Linear Actuators
13:08

Automating screw tightening is no longer just about speeding up assembly; it’s also about ensuring consistent quality, reducing defects, and enabling scalable production. For automation engineers, one of the most effective architectures for achieving this is a multi-axis Cartesian system that combines precise positioning, controlled pressing, and accurate torque delivery.

In this article, we’ll walk you through how a 4-axis automated screw tightening machine can be built using electric linear actuators, and how Oriental Motor’s integrated motor and actuator solutions can simplify designs while improving performance.

 Topics Covered:

✅ The Challenges of Screw Tightening Automation

✅ System Architecture: A 4-Axis Approach

✅ X-Y Axes: High-Rigidity Positioning with Electric Linear Slides

✅ Z-Axis: Controlled Pressing with Electric Cylinders

✅ Screw Tightening Axis: Torque Control and Quality Assurance

✅ Smarter, Unified Control Across All Axes

✅ Design Best Practices

✅ Why Electrification is the Answer for Modern Screw Tightening Systems

 

The Challenges of Screw Tightening Automation

Screw tightening/fastening seems simple - basically just rotate a screw until it cannot be rotated anymore, right?  Yes, it is, but in automated environments, it introduces several technical challenges:

    • Positioning accuracy must be maintained across multiple axes
    • Reaction forces during tightening can deflect the structure
    • Over-tightening or galling can damage parts
    • Inconsistent pressing force can affect thread engagement and assembly quality

These issues make it critical to design a system where mechanical rigidity, motion control precision, and torque control all work together seamlessly.

Here's an application example of a screw tightening machine with a screw tightening axis on the end-effector of a Cartesian (XYZ) robot.

 

4-axis automated screw tightening system with Cartesian robot and screw tightening axis

 

Machine Specifications

Number of Axes 4 axes
Cycle Time 23.0 s (4-point screw tightening)
Stroke Axis 1 (x) 125 mm/s
Axis 2 (y) 250 mm/s
Axis 3 (z) 50 mm/s
Axis 4 (screw tightening) 420 r/min
Screw Tightening Possible Range W200 mm×D150 mm×H50 mm

 

Cartesian (XYZ) Axis

  Product stroke Maximum speed Repetitive Positioning Accuracy
X Axis 200 mm 230 mm/s ±0.02 mm
Y Axis 250 mm 400 mm/s ±0.02 mm
Z Axis 50 mm 280 mm/s ±0.02 mm

 

Screw Tightening Axis (Theta)

Screws typically have a maximum screw tightening torque specification.  If exceeded, the screw could be damaged.  Since this requires closing the loop to monitor position and current, a servo motor, closed-loop stepper motor, or brushless motor is required.  The only motor that can limit its torque without closing the loop is an AC torque motor.  Otherwise, a separate torque-sensing component is necessary.  

 

Maximum Screw Tightening Torque 0.77 N·m

 

Now let us show you how to build this machine with 3 pre-assembled linear actuators and a motor.

 

System Architecture: A 4-Axis Approach

A typical automated screw tightening system consists of 4 coordinated axes: X, Y, and Z axes on a Cartesian system and a rotational axis for the screw head.

Cartesian architectures remain popular in assembly automation because they are mechanically simple, modular, and easy to scale.  These qualities are becoming increasingly important as machine builders standardize platforms across multiple projects.

 

Cartesian System (XYZ Axis) for Movement of the Screw Head

✅ X-Axis: Horizontal positioning (side-to-side) positioning across the work area

✅ Y-Axis: Horizontal (depth) positioning across the work area

✅ Z-Axis: Vertical motion for pressing the screw downwards and moving it up when the task is completed

 

Screw Tightening Axis for Controlling the Tightening Torque

✅ Torque (theta) Axis: Rotational tightening of the screw (cannot exceed max tightening torque)

 

This Cartesian configuration allows engineers to create a modular, scalable platform capable of handling different part sizes and layouts.

 

X-Y Axes: High-Rigidity Positioning with Electric Linear Slides

The X and Y axes form the gantry system responsible for positioning the screw head over the target location. Here, rigidity is critical.

Why Rigidity Matters

During screw tightening, the screw head applies force to the surface. If the gantry structure flexes,

    • Screw alignment can shift
    • Threads may bind or gall
    • Positioning errors can occur

High rigidity helps suppress these issues, improving overall product quality.

 

Recommended Solution: EZS Series Linear Slides

 EZS Series motorized linear slides with αSTEP Hybrid Step-Servo technology  

Electric linear slides like the EZS Series Linear Slides are designed to handle high moment loads and maintain precision under force:

    • Move up to 60 kg (max transportable mass) and up to 800 mm/s
    • High permissible moment loads support resistance to tightening forces and reduce deflection and positioning error
    • Wide stroke options (50–850 mm) enable flexible machine design

If the load isn't centered on the moving carriage/table, then a moment load is created.  The following image depicts a rolling moment load of 110 Nm, which can be easily handled by an EZS Series Linear Slide (max: 340 N·m).  Moment load calculations are a critical part of our motor sizing process, and they should be a part of yours, too.


Overhung load - 110 Nm Example 

Additionally, a reversed motor configuration allows for a more compact footprint—ideal when space constraints are tight.

 

Reversed motor type linear slide in an automated screw tightening machine EZS Series: straight type vs reversed motor type length comparison

 

Engineering Tip

When designing X-Y axes:

    • Prioritize mechanical stiffness over cost savings
    • Evaluate moment loads, not just thrust
    • Size actuators based on overhang and load distance

 

 
Z-Axis: Controlled Pressing with Electric Cylinders

The Z-axis is responsible for bringing the screw head into contact with the screw and applying axial force during tightening.

 

Z-axis (for applying downward force) on an automated screw tightening machine

 

Key Requirement: Controlled Torque Application

Applying the correct axial force ensures:

    • Proper thread engagement
    • Stable screw seating
    • Reduced risk of stripping or damage

Recommended Solution: EAC Series Electric Cylinder

 EAC Series Linear Cylinders with αSTEP Hybrid Step-Servo technology 

Electric cylinders such as the EAC Series are well-suited for this role:

    • Up to 500 N of push force
    • Up to 300 mm stroke
    • Compact and slim design improves mechanical stability and reduces overhung load from Z-axis

 

 EAC4 linear cylinder in an automated screw tightening system  EAC Series: straight type vs reversed motor type length comparison

 

Most importantly, they support push-motion control, which allows engineers to:

    • Set a target pressing force
    • Limit force through adjustable current and monitoring

This ensures every screw is pressed with consistent, controlled force throughout the cycle.

 

Engineering Tip

The Z-axis not only needs to control its position but also its current for force control.  Combining position and force control leads to more consistent fastening results.

 

Screw Tightening Axis: Torque Control with a Motor

The final axis is responsible for actually tightening the screw with a set force, and this is where torque control becomes critical.  Since we're already using the same technology on the other axes, why not use the same technology on the final axis?

Recommended Solution: αSTEP AZ Series Hybrid Step -Servo Motor

 AZ Series αSTEP Hybrid Step-Servo Motors

Closed-loop stepper motors like the αSTEP AZ Series Hybrid Step-Servo Motors offer built-in torque control features as well as a remote or software monitoring function:

    • Torque limiting prevents over-tightening and protects against screw damage and material deformation
    • Monitoring of position and load conditions for detection of abnormalities like screw galling or position errors
    • Torque limiting output signals for communication with PLCs or HMIs

This effectively turns the system into a self-monitoring fastening station, reducing reliance on external sensors.  Generally, an electric linear actuator offers more precision in controlled torque, better incremental position control, and higher repeatability than pneumatic or hydraulic linear actuators.

 

Engineering Tip

Integrating torque control and diagnostics directly into the motor system simplifies system architecture.

 

 Here's the automated screw tightening system with its bill of materials.

 

4-axis automated screw tightening machine EtherNet/IP system configuration with products from the AZ Series αSTEP Hybrid Step-Servo product family

 

Bill of Materials

Description Part Number
Axis 1 Electric Linear Slide - 200 mm stroke EZSM6LE020AZAC 
EtherNet/IP Compatible Driver AZD-AEP
Connection Cable CC050VZF
DC Power Supply Cable CC02D010-3
Axis 2 Electric Linear Slide - 250 mm stroke EZSM4E025AZAC 
EtherNet/IP Compatible Driver AZD-AEP
Flexible Connection Cable CC050VZR
DC Power Supply Cable CC02D010-3
Axis 3 Electric Cylinder with Brake - 500 mm stroke EACM4RE05AZMC
EtherNet/IP Compatible Driver AZD-AEP
Flexible Connection Cable CC050VZRB
DC Power Supply Cable CC02D010-3
Axis 4 αSTEP AZ Series Hybrid Step-Servo Motor - round shaft AZM48A1C
EtherNet/IP Compatible Driver AZD-AEP
Flexible Connection Cable CC050VZR
DC Power Supply Cable CC02D010-3
* EtherNet/IP™ is a trademark of ODVA.
* All motor cables are 5 m in length.
* All DC power supply cables are 3 m in length.

 

 

Smarter, Unified Control Across All Axes

All 4 axes of the screw tightening system use motors or linear actuators from the same αSTEP AZ Series Hybrid Step-Servo Product Family, which means they all share the same technology, universal drivers, and programming software.  One of the biggest advantages of using a unified motor platform is standardization, and this makes it simpler and faster to add axes to the same machine.

 

 EtherNet/IP Master Slave Network Setup
 

Benefits of a Common Motor Platform

Using the same motor series across axes enables:

    • Shared drivers and cables
    • Simplified wiring
    • Faster system startup and commissioning

Network-Based Control

With EtherNet/IP-compatible drivers, all axes can be controlled over a single network:

    • Reduced cabling complexity (no I/Os to connect)
    • Easier integration with PLC systems
    • Scalable architecture for future expansion

Beyond basic motion, modern systems benefit from advanced capabilities that improve uptime and usability.  All motors and linear/rotary actuators from the αSTEP AZ Series Hybrid Step-Servo Product Family are equipped with a battery-free absolute encoder that retains position data after power loss, eliminating homing routines and the need for external sensors.  In addition, its built-in monitoring function enables tracking of system parameters such as load factor, position deviations, and operating cycles.  By having this data available, engineers can implement predictive maintenance strategies to detect system wear early and reduce unplanned downtime.

 

Design Best Practices

When designing a multi-axis screw tightening system, keep these tips in mind:

Mechanical Design

    • Maximize rigidity in X-Y axes
    • Minimize Z-axis overhang
    • Select actuators based on real load conditions

Motion Control

    • Use torque limiting for fastening consistency
    • Synchronize axes to optimize cycle time
    • Design around network-based control architecture

Quality Assurance

    • Leverage built-in monitoring features
    • Validate both torque and position
    • Design for repeatability and traceability

 

Why Electrification is the Answer for Modern Screw Tightening Systems

 

A well-designed multi-axis screw tightening system combines rigid X‑Y positioning, controlled Z‑axis pressing, and precise torque control to achieve consistent fastening quality and minimize defects such as misalignment, galling, and over‑tightening.

Electric linear slides, electric cylinders, and closed-loop stepper motors provide a level of position, force, and torque control that is difficult to achieve with pneumatic or hydraulic actuators. In addition to repeatable motion and adjustable force profiles, electric actuators offer real-time feedback for built-in quality monitoring without the limitations of air or fluid-based systems.

As automation systems become more connected and data-driven, electric actuation already offers seamless integration with modern PLCs and popular industrial Ethernet networks to implement predictive maintenance strategies. For engineers, this means simpler control architectures, faster commissioning, easier troubleshooting, and lower long-term maintenance needs.

Oriental Motor offers various online support resources for the αSTEP AZ Series Hybrid Step-Servo Product Family, including a motor sizing tool, case studies, product videos, white papers, as well as downloadable 3D CADs, EDS files, and AOIs.  For additional support, please contact our team.

 

Related articles:

 Why Electric Actuators Are Better Than Pneumatic Actuators for Packaging Machinery  

Pneumatic Actuators vs Electric Actuators: Which is Better? 

 Redefining Precision and Reliability for Wafer Pin Lifters 

 Benefits of an Absolute Rack and Pinion System Compared to Other Linear Motion Mechanisms 

 The Proper Way to Use a Gripper 

 

Topics: Robotics, Absolute Positioning, Alphastep Hybrid Control, Linear Actuators, VIDEOS, Application Examples, XYZ/Cartesian/Gantry, Case Studies

Johann Tang

Written by Johann Tang

Johann Tang is a Product Specialist at Oriental Motor USA Corp. Before joining the marketing team, he spent 14 years in sales and technical application support, and he also led product training on various types of fractional-horsepower electric motors, gear motors, actuators, drivers, and controllers. If you have any questions, please feel free to use the live chat window, 1-800-GO-VEXTA (1-800-468-3982), or techsupport@orientalmotor.com, to reach our product support team. Sorry, comments have been turned off.

    Subscribe Here!

    Recent Posts

    New call-to-action