Engineering Notes by Oriental Motor

Stepper Motor Linear Actuator Attachment: Easily Convert Stepper Motors to Linear Actuators

[fa icon="calendar"] Originally posted on Sep 30, 2024, 12:00:00 PM
Last updated on June 18, 2026 / by Johann Tang

Johann Tang

Stepper Motor Linear Actuator Attachment: Easily Convert Stepper Motors to Linear Actuators
6:15

 

The popularity of micro linear actuators has been steadily increasing, driven by the need to increase productivity in confined spaces.  To help meet the demand of the miniaturization trend, Oriental Motor has developed a compact linear actuator that can be attached to an off-the-shelf stepper motor.

According to Verified Market Reports, "Micro Linear Actuators Market Revenue was valued at USD 1.5 billion in 2024 and is estimated to reach USD 2.8 billion by 2033, growing at a CAGR of 7.5% from 2026 to 2033."  Driving factors include growing demand for miniaturized medical devices, proliferation of consumer electronics, advancements in materials and manufacturing technologies, expansion of IoT, rising investments in R&D, and growing adoption in aerospace and defense applications.

Topics covered:

  • What is the Stepper Motor Linear Actuator Attachment?
  • Installation 
  • What Makes It Unique?
  • Compatible Lineup
  • Application ExamplesLinear actuator attachment for stepper motors

What is the Stepper Motor Linear Actuator Attachment?

The Stepper Motor Linear Actuator Attachment is a mounting adapter that includes a lead screw and a resin nut with high wear resistance.  It can be easily attached to off-the-shelf stepper motors, like a gearhead, and converts rotary stepper motion to precise linear motion (similar to an external type stepper motor linear actuator). Mounting adapter for linear actuator for stepper motors

 

Mounting adapter for linear actuator with 42 mm frame PKP Series stepper motor In this example, we show the Stepper Motor Linear Actuator Attachment by itself and a finished assembly with a PKP Series 42 mm frame size stepper motor.
 

With a built-in axial bearing mechanism, the Stepper Motor Linear Actuator Attachment can handle up to 100 N (with a 42 mm frame size stepper motor), and axial loads can be applied directly. 

The actuator can also provide an equivalent holding force to hold the load in place when power is removed or fails.

LA attachment 100 N thrust

 

Installation

Since the Stepper Motor Linear Actuator Attachment does not include an anti-spin mechanism, it must be provided by the customer.  Without it, the nut will just spin in place and won't move anywhere.  In the image below, we show an example of a finished assembly of a Stepper Motor Linear Actuator Attachment, an anti-spin mechanism, support bearings, and a linear guide.  The product does not include limit switches or sensors, so they will have to be installed elsewhere, such as on the linear guide.

 

Installation example for linear actuator attachment

 

What Makes it Unique?

The Stepper Motor Linear Actuator Attachment can be installed to a stepper motor output shaft without a coupling mechanism, which reduces the number of required components for assembly, saves space, and speeds up design compared to custom-built linear actuators. 

In the example below, the number of components is reduced from 9 to 6 as we were able to eliminate the coupling, fixed-side bearing, fixed-side block, and a standalone leadscrew.

 

la42__c__-feature-compact-design

 

Introducing The Stepper Motor Linear Actuator Attachment

 

At this time, the Stepper Motor Linear Actuator Attachment is offered for stepper motors in the 42 mm and 30 mm frame sizes with stroke lengths from 30~300 mm, up to 10 kg of transportable mass (or 100 N thrust), and speeds up to 180 mm/s.  The repetitive positioning accuracy is +/-0.05mm.

 

Compatible Lineup

Various types of PKP Series high torque stepper motors and CVD Series bipolar microstepping drivers can be combined to build different types of stepper motor linear actuators.  In the diagram below, we show the combinations that's possible with our extensive product lineup.

 

LA attachment for compability list

Plus sign

Stepper Motor Options: PKP Series 2-Phase, PKP Series 5-Phase

Compatible Frame Sizes: 42 mm, 30 mm

PKP Series NEMA 23 stepper motor - standard type PKP Series NEMA 23 stepper motor - high resolution type PKP Series NEMA 23 stepper motor - encoder type PKP Series NEMA 23 stepper motor - electromagnetic brake type PKP Series NEMA 23 stepper motor - flat type
Use the Standard Type for normal positioning applications Use a High Resolution Type for twice the resolution and better positioning accuracy Use the Encoder Type for closed-loop operation for reliability (line driver only) Use the Electromagnetic Brake Type to hold the load in place when power fails Use the Flat Type to reduce the length of the linear actuator to save space

Plus sign

Driver Options: CVD Series 2-Phase, CVD Series 5-Phase

CVD Series bipolar microstepping driver - pulse input type CVD Series bipolar microstepping driver - RS-485 type CVD Series bipolar microstepping driver - S type CVD Series bipolar microstepping driver - multi-axis type
Use the Pulse Input Type if you're sending a pulse train signal from a host controller. Use the RS-485 Type if you wish to use a host controller (PLC) via network command. Use the S Type if you wish to communicate via SPI or make your machines smaller. Use the Multi-Axis Type to control multiple motors via EtherCAT protocol.

 

By being the manufacturer of both the motor and the driver, Oriental Motor can provide unique ways to improve motor performance that other manufacturers cannot.  For example, the CVD Series drivers were designed for the best performance with PKP Series stepper motors.  Its current compensation control pairs actual motor winding data with unique driving algorithms to lower vibration and improve torque for more consistent performance.

The Stepper Motor Linear Actuator Attachment allows various types of basic stepper motor linear actuator systems to be built by mixing and matching different combinations of PKP Series stepper motors, lead screws, and dedicated CVD Series drivers.  If you're looking for better specifications like higher load capacity, better repetitive positioning accuracy, or built-in closed-loop absolute control, please browse our fully built, fully functional linear slide, linear cylinder, rack and pinion, or gripper systems.

 

Application Examples

For point-to-point applications where space is limited, such as syringe pumps and test tube transfer, the Stepper Motor Linear Actuator Attachment can get the job done for less.

Stepper motor linear actuators on a syringe pump This application examples shows how 3 sets of stepper motors and linear actuator attachments provide precise linear motion for syringe pumps in a slim profile.
This application shows how a stepper motor and linear actuator attachment transfers test tubes linearly from one location to another.  An external guide is recommended. Stepper motor linear actuator on a test tube transfer application

 

Have questions?  Our team is standing by and eager to answer any questions you may have.

 

Topics: Stepper Motors, Robotics, Absolute Positioning, Linear Actuators, VIDEOS, Application Examples, Product Introductions, Medical, Incremental Positioning

Johann Tang

Written by Johann Tang

Johann Tang is a Product Specialist at Oriental Motor USA Corp. Before joining the marketing team, he spent 14 years in sales and technical application support, and he also led product training on various types of fractional-horsepower electric motors, gear motors, actuators, drivers, and controllers. If you have any questions, please feel free to use the live chat window, 1-800-GO-VEXTA (1-800-468-3982), or techsupport@orientalmotor.com, to reach our product support team. Sorry, comments have been turned off.

    Subscribe Here!

    Recent Posts

    New call-to-action