Engineering Notes by Oriental Motor

Advancing Conveyor Design and Performance with Brushless DC Motors

[fa icon="calendar"] Originally posted on Jan 31, 2025, 8:00:00 PM
Last updated on June 30, 2026 / by Johann Tang

Johann Tang

Advancing Conveyor Design and Performance with Brushless DC Motors
5:38

AC induction motors are the workhorses that power many types of conveyors to transport materials.  However, there's a smaller but mightier type of motor that can help enhance the design and performance of conveyors for many industries.

What's covered?

  • Benefits of Brushless DC "BLDC" Motors
  • Application Example: Belt Conveyor
  • Application Example: Chain Conveyor
  • Application Example: Integrating a Belt Conveyor into a Device
  • Future-Proof Your Conveyor Systems with Advanced Motor Technology

Benefits of Brushless DC "BLDC" Motors

AC induction motors uses AC power and generate its rotating magnetic field differently than brushless DC motors and thus offer different characteristics in speed, torque, stop accuracy, and efficiency.  These differences in characteristics result in several advantages for brushless DC motors.

Read on as we explain exactly how these differences in characteristics apply to different conveyors.

  • Smaller Size

Due to higher efficiency, brushless DC motors can be much smaller than AC induction motors.  In the same 90 mm frame size, a 120 W brushless DC motor can be 62% shorter in length than a 90 W AC induction motor.

 

 

  • Closed-loop Speed Regulation

AC induction motors typically run without closed-loop feedback, so their speed can be up to 20% slower as the load increases until it exceeds the pull-out speed torque curve.  With inverters or VFDs, the speed regulation is improved to 10% (reference value).  Brushless DC motors require closed-loop feedback from encoders or hall-effect sensors to work, so they offer higher speed stability at +/-0.2% even under changing load conditions.

 

 

  • Reduced Power Consumption and CO₂

With its high efficiency characteristics, brushless DC motors consume 26% less power (42 W vs 31 W) and output more watts of power.   Brushless DC motors also help release less carbon dioxide to the atmostphere to help with carbon neutrality.  For more efficiency comparisons, please watch the video below.

 

 

  • Options for Food Machinery

Watertight, dust-resistant motors with IP67 rating and optional H1 food-grade grease can be suitable for applications that come into contact with food.  Read this case study to learn how a vegetable producer used brushless DC motors to improve production effciency and reduce costs.

 

 

So...what does this mean for conveyors?  Let us explain.

 

👍 Save Space and Reduce Weight

Application Example: Belt Conveyor

Challenge: Accommodate limited installation space, minimize the protrusion on the side of the conveyor

By replacing a parallel shaft AC induction gear motor with a right-angle brushless DC gear motor, the overall protrusion on the side of the conveyor is reduced by 123 mm.

 

 

  • Reduces speed discrepancy between the left and right belts
  • Improved quality of printing and labeling

 

Application Example: Chain Conveyor

Challenge: Heavy motors make it difficult to assemble and maintain a conveyor.

For maintenance and replacements, it's much easier to handle a 4.2 kg (9.26 lbs) brushless DC gear motor than an 8 kg (17.64 lbs)  AC induction gear motor.  That's almost half the weight.

 

 

Application Example: Integrating a Belt Conveyor into Smaller Equipment

Challenge: Fitting a belt conveyor inside a small space

With brushless DC gear motors, the belt conveyor has less protrusion and takes up less space than AC induction gear motors (even with parallel shaft gearhead).  In the example below, the conveyor protrusion is reduced by 43 mm.

 

 

👍 Stabilize the Speed

Application Example: Side Conveyor

Challenge: Varying speeds between the left and right conveyor belts lead to inconsistent positioning of prints and labels

Since AC motor speed can be affected by load fluctuations, the speeds of the two belts on a dual belt pinch conveyor can vary, which causes the bottle labels to be oriented in different positions.  This can create inconsistency in printing and labeling.

 

 

Application Example: Belt Conveyor and Connecting Conveyance

Challenge: Speed discrepancies in the delivery section caused by changes in load disrupt the flow of parts

Since AC induction motor speed varies by fluctuations in load, speed discrepancies can be created where the speeds of different belt conveyors do not match.  This can cause disruption in the flow of the parts on the belt.

 

 

Future-Proof Your Conveyor Systems with Advanced Motor Technology

Upgrading to brushless DC motors enhances conveyor efficiency, reliability, and adaptability. Whether you need a more compact design, precise speed control, or energy savings, BLDC motors provide the cutting-edge solution for modern material handling challenges.

 

 

Interested in upgrading your AC induction motors and VFD?  Our helpful team of technical support engineers can help you find the most suitable solution for your application.

 

Product Highlight: BLS Series 

  • 25~120 W (1/30~1/6 HP)*
  • 100~2000 or 100~4000 RPM
  • Simple, compact, and cost-effective
  • IP40 or IP65
  • Standard or long-life type gearheads available: parallel shaft, hollow shaft or round shaft (no gear)

*For 750 W (1 HP), please see Brushless DC Motors for Inverters.  For 200 W (1/4 HP) and 400 W (1/2 HP) types, please see BMU Series, BLE2 Series, BLE Series, BX2 Series, or BLV Series R Type.  

 

Topics: Speed Control, VIDEOS, BLDC Motors, Application Examples, Product Introductions, Food & Packaging, Grip Conveyors, Conveyors, Factory Automation

Johann Tang

Written by Johann Tang

Johann Tang is a Product Specialist at Oriental Motor USA Corp. Before joining the marketing team, he spent 14 years in sales and technical application support, and he also led product training on various types of fractional-horsepower electric motors, gear motors, actuators, drivers, and controllers. If you have any questions, please feel free to use the live chat window, 1-800-GO-VEXTA (1-800-468-3982), or techsupport@orientalmotor.com, to reach our product support team. Sorry, comments have been turned off.

    Subscribe Here!

    Recent Posts

    New call-to-action